In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Matching Pads

Pasternack matching pads (aka resistive impedance transformers or minimum loss pads) are passive coaxial components that allow impedance matching between 50 Ohm and 75 Ohm systems without introducing a lot of reflection to the circuit. Matching pads from Pasternack are ideal for applications requiring a connection between a 50 Ohm cable and 75 Ohm system.


Matching pads from Pasternack are available in many male/female in-series and between-series connectorized configurations including Type N, BNC, SMA, TNC and F. Many of our RF matching pads are RoHS and REACH compliant. Pasternack’s matching pads have very good VSWR levels ranging between 1:20:1 and 1:35:1 and are accurate within 0.5 dB. Our matching pads have frequencies ranging from 500 MHz to 3 GHz. Maximum attenuation loss for our matching pads is 5.7dB.


The Pasternack facility certified to ISO 9001:2015 ships all matching pads from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search

Product Filters

Hide Filters

50 Ohm Connector

75 Ohm Connector

Max Frequency (MHz)

 

1-20 of 29 Results
Jump to
of 2
GO