Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QN to Type N Cable Assemblies

Pasternack Enterprises QN to type N cable assembly product group has 128 standard and custom assemblies that use flexible coax cable. QN to type N assemblies are built using 4 different coax cable types and 6 different QN connectors. Our QN to type N cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack QN to type N cable assemblies are available with 16 unique connector and cable combinations. Our customers can select the QN to type N cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Our production facility certified to ISO 9001:2015 builds and ships QN to type N cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 77 Results
Jump to
of 4
GO