Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Cable Assemblies

Pasternack Enterprises SMC cable assembly product line contains 1,671 custom and standard assemblies using flexible cable. SMC cable assemblies are built with 12 different coax cable types and 12 different SMC connectors. Our SMC cable assemblies are available in combination with 5 other connectors which are BNC, SMA, SMC, TNC or UMCX.


Pasternack SMC cable assemblies are built in 160 unique connector and cable combinations. Customers may choose the SMC cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships SMC cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →