Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

PIN Diode SPDT Switches

RF PIN diode SPDT switches are passive devices that route a high frequency RF signal through a set transmission path. PIN diode SPDT switches from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our RF, microwave and millimeter wave PIN diode SPDT switches are RoHS and REACH compliant.


Our PIN diode SPDT switches are available with 2.92mm and SMA connectors. These broadband PIN diode SPDT RF switches have frequency capabilities ranging from 10 MHz to 18 GHz depending on type and style and very low VSWR. Pasternack Enterprises PIN diode RF SPDT switches have a power rating between 0.1 Watts and 1 Watts and a maximum speed threshold between 100 and 250 nanoseconds (nsec).


The Pasternack facility certified to ISO 9001:2015 ships all RF, microwave and millimeter wave PIN diode SPDT switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available for same day shipping worldwide. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Connector Series

 

41-60 of 52 Results
Jump to
of 3
GO