Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA to SSMA Cable Assemblies

Pasternack Enterprises SSMA to SSMA cable assembly product portfolio is made up of 228 standard and custom configurations that use flexible coaxial cable. SSMA to SSMA assemblies are assembled using 5 different coax cable part numbers and 4 different SSMA connectors. Our SSMA to SSMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SSMA to SSMA cable assemblies are available with 20 unique cable and connector combinations. Our customers can choose the SSMA to SSMA cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships SSMA to SSMA cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

41-60 of 80 Results
Jump to
of 4
GO