Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Waveguide Block Couplers

Pasternack’s waveguide block couplers offer precision performance and versatility, supporting waveguide sizes from WR-10 to WR-28. Designed for reliability, these compact couplers excel in high-power applications and provide superior coupling accuracy for critical systems in telecommunications, aerospace, and defense.

Achieve High-Performance Signal Coupling

Check Mark

Immediate Availability

Pasternack’s waveguide block couplers are in-stock and ready to ship with no minimum order quantity.

Check Mark

Built for High-Power Applications

Rated for up to 100W (CW) max, these couplers provide dependable performance even in demanding environments.

Check Mark

Precision Coupling Options

Available with coupling levels of 3, 10, 20, and 30 dB, delivering consistent and accurate signal sampling.

Waveguide Block Couplers Features

Broad Waveguide Size Compatibility

Supports WR-10, WR-12, WR-15, WR-22, and WR-28 waveguide sizes.

Enhanced Thermal Stability

Engineered to maintain consistent performance across a wide range of temperatures.

Outstanding VSWR Performance

Engineered for excellent VSWR, ensuring minimal signal reflection and optimal efficiency.

Compact Copper Design

Space-saving construction with durable copper materials for long-lasting reliability.