Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC to MCX Cable Assemblies

Pasternack Enterprises TNC to MCX cable assembly product line contains 18 custom and standard configurations that use flexible or formable coaxial cable. TNC to MCX assemblies are fabricated using 3 different coax cable part numbers and 2 unique TNC connectors. Our TNC to MCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack TNC to MCX cable assemblies are available with 3 unique cable and connector combinations. Customers can select the TNC to MCX cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 builds and ships TNC to MCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 141 Results
Jump to
of 8
GO