Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UMCX Cable Assemblies

Pasternack Enterprises UMCX cable assembly product line, which is U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, offers 125 custom and standard configurations within our flexible cable family. UMCX cable assemblies are assembled with 2 unique cable types and 2 different UMCX connectors. Our UMCX cable assemblies are available in combination with 10 other connector series including FME, MCX, MMCX, N, Open, SMA, SMC, SSMB, TNC or UMCX.

Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable assemblies are manufactured in 20 unique connector and cable combinations. Customers may select the UMCX cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing can be ordered.

Our manufacturing facility certified to ISO 9001:2015 ships UMCX cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts available. Excellent technical support and customer service are on hand to help our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC cable assembly compatibles. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).



U.FL is a Trademark of Hirose Electric Group
Try our Parametric Search →