Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GPS Antennas

Pasternack GPS antennas are designed for commercial, military and personal applications and perform in the L1 and L2 frequency bands. Both passive GPS antennas and active GPS antennas are typically tower mounted for optimal performance and range in size and diameter depending on type and style. High performance GPS antennas from Pasternack have an unobtrusive design aimed to blend seamlessly into its environment, while our outdoor antennas for GPS have a ABS UV coated radome for protection from the elements.


Our L1 GPS and L2 GPS antennas are available with many connector options including SMA, N, FME, MCX and MMCX connectors or they can ordered with open-ended RG174 coaxial cable. Pasternack’s GPS antennas operate between 1.22 GHz and 1.58 GHz. Our passive and active GPS antennas have gain values ranging from 6 dBic to 56 dB and some models have built-in dual band cellular capabilities.


Our facility in Irvine, CA certified to ISO 9001:2015 ships all microwave and RF GPS antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 35 Results
Jump to
of 2
GO