Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Cable Assemblies

Pasternack Enterprises type N cable assembly product portfolio has 5,358 standard and custom configurations consisting of flexible, formable or semirigid cable families. Type N cable assemblies are manufactured from 50 unique coaxial cable part numbers and 70 unique type N connectors. Our type N cable assemblies are available in combination with 13 other connector series which are 7/16 DIN, BNC, GR874, MCX, Mini UHF, MMCX, type N, NMO Mount, QN, SMA, TNC, UHF or UMCX.

Pasternack type N cable assemblies are assembled in 566 unique cable and connector combinations. You can select the type N cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing is available.

Our production facility certified to ISO 9001:2015 ships type N cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

241-260 of 991 Results
Jump to
of 50
GO