Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to QN Cable Assemblies

Pasternack Enterprises type N to QN cable assembly product line has 128 custom and standard cable assemblies that use flexible coaxial cable. Type N to QN assemblies are manufactured using 4 different coaxial cable part numbers and 6 different type N connectors. Our type N to QN cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N to QN cable assemblies are manufactured with 16 different cable and connector combinations. Our customers may select the type N to QN cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

Our facility certified to ISO 9001:2015 ships type N to QN cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 77 Results
Jump to
of 4
GO