Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Click a category for more details
Pasternack’s C band through X band waveguide to coax adapter series is available with SMA and N-Type style connections. These waveguide to coax adapter components feature VSWR as low as 1.25:1. The coax to waveguide adapters support frequency ranges of 5.85 GHz to 11 GHz.
Typical applications for these C-band through X-band waveguide to coax adapters include instrumentation, test benches, high efficiency RF/Microwave transmission, SATCOM, MILCOM, radar and telecom. As with the other over 40,000 RF, microwave and millimeter wave components, this waveguide to coax adapter series is in stock and ships the same-day.
For a complete list of Pasternack's products please click here