Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Click a category for more details
Pasternack’s X band through Ka band waveguide to coax adapter series is available with SMA and 2.92mm style connections. These waveguide to coaxial adapter components feature VSWR as low as 1.25:1. Coax to waveguide adapters support frequency ranges of 18 GHz to 40 GHz.
Typical applications for these X-band through Ka-band waveguide to coax adapters include instrumentation, test benches, high efficiency RF/Microwave transmission, SATCOM, MILCOM, radar and telecom. As with the other over 40,000 Pasternack RF, microwave and millimeter wave components, this K-band through Ka-band waveguide to coax adapter series is in stock and will ship the same-day.
For a complete list of Pasternack's products please click here