Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Click a category for more details
Pasternack’s R band through F band waveguide to coax adapters are available with N-Type and SMA style connectors. These waveguide to coax adapters feature VSWR as low as 1.25:1 and support frequency ranges of 1.7 GHz to 7.05 GHz.
Typical applications for these R band through F band waveguide to coax adapters include instrumentation, test benches, high efficiency RF/Microwave transmission, SATCOM, MILCOM, radar and telecom.
As with the other over 40,000 RF, microwave and millimeter wave Pasternack components, this R-band through F-band waveguide to coax adapter series is in-stock. Additionally, these waveguide coax adapters are not only in stock, they also ship the same day as they are purchased.
For a complete list of Pasternack's products please click here