Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Cable Assemblies

Pasternack Enterprises SMA cable assemblies product portfolio is made up of 10,383 custom and standard products which include flexible, formable or semi-rigid families. SMA cable assemblies are built with 52 unique cable types and 80 different SMA connectors. Our SMA cable assembly products are available in combination with 19 additional connector series which include 1.85mm, 2.4mm, 7/16 DIN, BNC, FAKRA, MC-Card, MCX, Mini UHF, MMCX, N, NMO Mount, QMA, SMA, SMB, SMC, SMP, SSMA, TNC or UMCX.


SMA cable assemblies from Pasternack are manufactured in 1,086 different connector and cable part combinations. Customers can choose the cable SMA assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, 2 hole panel, 4 hole panel, bulkhead or standard mount, reverse polarity, reverse thread or standard polarity, right angle or straight connectors, and 50 Ohm impedance. SMA coaxial cable assemblies are 100% continuity tested and complete RF testing is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to assist our customers with questions on SMA cables. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →
61-80 of 608 Results
Jump to
of 31
GO