Page 45 - Waveguides Product Selection Guide
P. 45

Waveguide to Coax Adapters Continued
         PE P/N     Waveguide Type RF Frequency   Maximum   Flange Type     Connector       Body Style     ECCN
                                 Range (GHz)  VSWR
         PEWCA1116  WRD-650      6.5  - 18    1.5:1      Square Cover UG    N Female        End Launch     EAR99



         PEWCA1111  WRD-650      6.5  - 18    1.5:1      Square Cover UG    N Female        Right Angle


         PEWCA1112  WRD-650      6.5  - 18    1.5:1      Square Cover UG    SMA Female      Right Angle



         PEWCA1117  WRD-650      6.5  - 18    1.5:1      Square Cover UG    SMA Female      End Launch



         PEWCA1113  WRD-750      7.5  - 18    1.5:1      Square Cover UG    N Female        Right Angle



         PEWCA1118  WRD-750      7.5  - 18    1.5:1      Square Cover UG    N Female        End Launch



         PEWCA1114  WRD-750      7.5  - 18    1.5:1      Square Cover UG    SMA Female      Right Angle    EAR99



         PEWCA1119  WRD-750      7.5  - 18    1.5:1      Square Cover UG    SMA Female      End Launch







        Corner Reflectors

         PE P/N     Description
         PEWRL0000  1.4 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish



         PEWRL0001  1.8 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish



         PEWRL0002  2.4 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish



         PEWRL0003  3.2 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish



         PEWRL0004  4.3 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish



         PEWRL0005  6 inch Edge Length, Trihedral Corner Reflector, ¼-20 Threaded Hole Mount, Aluminum Body, Gold Chem Film Finish









                                                                                                                   44
                                   pasternack.com  |  U.S. & Canada: +1 (866) 727-8376   |  International: +1 (949) 261-1920  44
   40   41   42   43   44   45   46   47   48   49   50