Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Connectors

Pasternack RF connectors category includes 1,700 part numbers, most of which are RoHS and REACH compliant. Our RF connectors are available in 1.0/2.3, 1.6/5.6, 1.85mm, 10-32, 2.4mm, 2.92mm, 3.5mm, 3/4”-20, 7/16, banana, BNC, BNC twinax, C, D-Sub, F Type, FAKRA, FME, GR874, HN, LC, MC-Card, MCX, MHV, mini SMB, mini SMP, mini UHF, MMCX, N Type, QMA, QN, RCA, SC, SHV, SMA, SMB, SMC, SMP, SSMA, SSMB, TNC, UHF or UMCX connector series. Connectors for RF in this category will terminate to either coaxial cable, terminal or printed circuit board (PCB).

Pasternack RF connectors are built in male, female, plug, jack, receptacle or sexless gender, in 50 Ohm or 75 Ohm Impedance and in standard polarity, reverse polarity or reverse thread designs. Our radio frequency connectors are available in quick disconnect (QD), push-on or standard interfaces, as well as straight, radius right angle or right angle versions. We offer RF connectors with standard and precision performance levels constructed with brass or stainless steel bodies. Other RF connector options include hermetic, bulkhead, 2 hole panel or 4 hole panel configurations.

Our manufacturing facility certified to ISO 9001:2015 ships RF connectors the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. Pasternack Enterprises can be contacted through e-mail or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

41-60 of 88 Results
Jump to
of 5
GO